Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
P4O1.3RS-BCOC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Image Processing
P4O1.3RS-BCOC
Order ID no. 3010431
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
M12 x 1
Design
Right-angled
Dimensions (L x W x H)
129 mm x 70 mm x 93 mm
Electrical connection
Connector
Function
Multifunctional
Housing material
Metal
Housing quality
Nickel-plated aluminum
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP68
Resolution
1280 x 1024 Pixel
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
9.598,00 €
Item Total
9.598,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
P4O1.3RS-BCOC
Contact Support