Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P4CORS | TURCK - Your Global Automation Partner
Image Processing
P4CORS
Order ID no. 3010434
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
M12 x 1
Design
Right-angled
Dimensions (L x W x H)
129 mm x 70 mm x 93 mm
Electrical connection
Connector
Function
Multifunctional
Housing material
Metal
Housing quality
Nickel-plated aluminum
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP68
Special features
Wash down
Switching element function
NO contact
Key Features
Protection class
IP68
Price Group
F3
List Price
9.561,00 €
home
Turck-Shop
Products
Others
P4CORS
Item Total
9.561,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support