Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLSCP30-300P44NT | TURCK - Your Global Automation Partner
Safety light curtain Emitter/Receiver Pair
SLSCP30-300P44NT
Order ID no. 3010589
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 372 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
18000
Number of beams
20
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
300
Start/Restart interlock
Adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
home
Turck-Shop
Products
Others
SLSCP30-300P44NT
IP65
In Stock
Price Group
F3
List Price
1.667,00 €
Item Total
1.667,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support