Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2X1W0P0ZR | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X1W0P0ZR
Order ID no. 3010769
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Cylindrical/Smooth
Dimensions (L x W x H)
0 mm x 0 mm x 114 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
Magnetic field sensor
Max. range (mm)
300000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
655,00 €
Item Total
655,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2X1W0P0ZR
Contact Support