Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EA5E150QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5E150QP
Order ID no. 3010858
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45,2 mm x 36 mm x 227 mm
Electrical connection
Connector
Function
Opposed mode sensor (emitter)
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
4000
Number of beams
30
Operating mode
Emitter
Optical resolution (mm)
5
Protection class
IP65
Scan field (mm)
150
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
835,00 €
home
Turck-Shop
Products
Others
EA5E150QP
Item Total
835,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support