Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVD225Q-11343 | TURCK - Your Global Automation Partner
Pick-to-Light
PVD225Q-11343
Order ID no. 3011343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
15 mm x 30 mm x 266,4 mm
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
Red
Max. range (mm)
2000
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP62
Scan field (mm)
225
Switching element function
NO/NC
Wavelength (nm)
630
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
730,00 €
home
Turck-Shop
Products
Others
PVD225Q-11343
Item Total
730,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support