Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2P6S8P4 | TURCK - Your Global Automation Partner
DX80N2P6S8P4 2.4GHz EXPANDED I/O 8 IN/4 OUT
DX80N2P6S8P4
Order ID no. 3011416
In Stock
Item Total
524,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2P6S8P4
Price Group
F3
List Price
524,00 €
Contact Support