Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80G2P6S4P8 | TURCK - Your Global Automation Partner
DX80G2P6S4P8 2.4GHz EXPANDED I/O 4 IN/ 8 OUT
DX80G2P6S4P8
Order ID no. 3011418
In Stock
Item Total
524,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80G2P6S4P8
Price Group
F3
List Price
524,00 €
Contact Support