Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MQDC2S-1275 | TURCK - Your Global Automation Partner
Image Processing
MQDC2S-1275
Order ID no. 3011424
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
22.9
Cable quality
PVC
Connector type
M12 x 1
Housing quality
PVC
Protection class
IP67
Key Features
Protection class
IP67
Price Group
F3
List Price
421,20 €
home
Turck-Shop
Products
Others
MQDC2S-1275
Item Total
421,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support