Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SP150RP | TURCK - Your Global Automation Partner
LED signal light Signal Lights
SP150RP
Order ID no. 3011687
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
93,1 mm x 80,9 mm x 91,6 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
Red
Number of colors/segments
1
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SP150RP
In Stock
Price Group
F3
List Price
145,40 €
Item Total
145,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support