Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SP150GRYP | TURCK - Your Global Automation Partner
LED signal light Signal Lights
SP150GRYP
Order ID no. 3011691
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
93,1 mm x 80,9 mm x 91,6 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SP150GRYP
In Stock
Price Group
F3
List Price
143,10 €
Item Total
143,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support