Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSCP30-1800P44NT | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCP30-1800P44NT
Order ID no. 3011929
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
Yes
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Scan field (mm)
1500
Dimensions (L x W x H)
45 mm x 36 mm x 1869 mm
Housing material
Metal
Housing quality
AL
Light type
IR
Start/Restart interlock
adjustable
Number of beams
120
Function
Light screen
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Max. range (mm)
18000
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
€6,508.00
home
Turck-Shop
Products
Others
SLSCP30-1800P44NT
Item Total
€6,508.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support