Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PBT26UMSSMFF | TURCK - Your Global Automation Partner
Plastic Fiber
PBT26UMSSMFF
Order ID no. 3012643
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions (L x W x H)
1828 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Price Group
F3
List Price
127,20 €
home
Turck-Shop
Products
Others
PBT26UMSSMFF
Item Total
127,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support