Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRLA435XP6-XQ | TURCK - Your Global Automation Partner
Vision System Linear Area Light
LEDRLA435XP6-XQ
Order ID no. 3012822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
478,1 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP50
Special features
Wash down
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDRLA435XP6-XQ
In Stock
Price Group
F3
List Price
1.563,00 €
Item Total
1.563,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support