Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ED1G-L21SMB-1N | TURCK - Your Global Automation Partner
Safety Technology Enabling Switch
ED1G-L21SMB-1N
Order ID no. 3012935
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Design
Handle Grip
Dimensions (L x W x H)
58 mm x 46 mm x 269 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
Thermoplastic material
Operating voltage
AC/DC
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
492,50 €
home
Turck-Shop
Products
Others
ED1G-L21SMB-1N
Item Total
492,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support