Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80DR9M-H2 | TURCK - Your Global Automation Partner
Radio Transmission System
DX80DR9M-H2
Order ID no. 3013102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Runs with battery
No
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…20 mA
Function
Tree topology
Operating voltage
DC
Output type
PNP/0…20 mA
Protection class
IP67
Max. range (mm)
3200000
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€771.00
home
Turck-Shop
Products
Others
DX80DR9M-H2
Item Total
€771.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support