- Ambient temperature max. (°C)
- 65
- Ambient temperature min. (°C)
- -40
- Antenna connection
- Internal, planar
- Beam angle
- 90° x 76°
- Cable length (m)
- 2
- Design
- Rectangular
- Dimensions (L x W x H)
- 46,1 mm x 74,1 mm x 88,8 mm
- Electrical connection
- Cable
- Frequency band
- K band, ISM region
- Frequency range
- 24.05 - 24.25 GHz
- Function
- Distance measurement
- Function
- Retroreflective Sensor
- Housing material
- Plastic
- Housing quality
- ABS/Polycarbonate
- Max. range (mm)
- 12000
- Operating mode
- Time-of-Flight
- Operating voltage
- DC
- Output function
- PNP/NPN
- Protection class
- IP67
- Setting option
- DIP switch, Remote Teach, Vision Software and Firmware
- Switching element function
- NO/NC programmable