Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VSM46E | TURCK - Your Global Automation Partner
Photoelectric Sensor
VSM46E
Order ID no. 3013286
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
250
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
101,40 €
Item Total
101,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VSM46E
Contact Support