Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VSM4AN6CV20Q7 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VSM4AN6CV20Q7
Order ID no. 3013356
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M8 x 1
Design
Tube
Dimensions (L x W x H)
45 mm
Electrical connection
Connector
Focal distance (mm)
20
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
20
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
VSM4AN6CV20Q7
Item Total
219,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
219,10 €