Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WL50PB | TURCK - Your Global Automation Partner
LED Spotlight
WL50PB
Order ID no. 3013484
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Puck
Dimensions (L x W x H)
36,5 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Light type
White
Number of colors/segments
1
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
231,10 €
Item Total
231,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WL50PB
Contact Support