Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WL50PBQ | TURCK - Your Global Automation Partner
LED Spotlight
WL50PBQ
Order ID no. 3013486
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimensions (L x W x H)
47,5 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Light type
White
Number of colors/segments
1
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
231,10 €
Item Total
231,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WL50PBQ
Contact Support