Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IVUC-E-450 | TURCK - Your Global Automation Partner
Image Processing
IVUC-E-450
Order ID no. 3013895
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
16
Cable quality
PVC
Connector type
M8 x 1
Housing quality
PVC
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
90,10 €
home
Turck-Shop
Products
Others
IVUC-E-450
Item Total
90,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support