Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX99N9X1S2N0M2X0D2 | TURCK - Your Global Automation Partner
DX99 Star 900 MHz Node 150 mW IP68 D
DX99N9X1S2N0M2X0D2
Order ID no. 3014187
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Protection class
IP68
Price Group
F3
List Price
1.812,00 €
Item Total
1.812,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX99N9X1S2N0M2X0D2
Contact Support