Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX99N2X1W2N0M2X0D1 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX99N2X1W2N0M2X0D1
Order ID no. 3014192
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Approvals
ATEX, CE, CSA
Design
Rectangular
Dimensions (L x W x H)
127 mm x 145 mm x 125,5 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Metal
Housing quality
AL
Input type
NPN/0…20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP68
Runs with battery
Yes
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
DX99N2X1W2N0M2X0D1
In Stock
Price Group
F3
List Price
2.255,00 €
Item Total
2.255,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support