Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80DR9M-H6 | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR9M-H6
Order ID no. 3014390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
1-wire-serial
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Input type
Serial interface
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX80DR9M-H6
In Stock
Price Group
F3
List Price
653,00 €
Item Total
653,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support