Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRLA435AP6-XQ | TURCK - Your Global Automation Partner
Vision Light - 435 mm Linear Array - IP68
LEDRLA435AP6-XQ
Order ID no. 3014494
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Beam angle
6.5°
Connector type
M12 x 1
Dimensions (L x W x H)
474 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Special features
Wash down
Price Group
F3
List Price
2.064,00 €
home
Turck-Shop
Products
Others
LEDRLA435AP6-XQ
Item Total
2.064,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support