Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDRLA580AD6-XQ | TURCK - Your Global Automation Partner
Vision System
LEDRLA580AD6-XQ
Order ID no. 3014500
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
621 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
Red
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
2.577,00 €
Item Total
2.577,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDRLA580AD6-XQ
Contact Support