Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDRLA290SSD6-XQ | TURCK - Your Global Automation Partner
Vision System
LEDRLA290SSD6-XQ
Order ID no. 3014507
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
328 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
2.963,00 €
Item Total
2.963,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDRLA290SSD6-XQ
Contact Support