Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80N2X2S2N2M2-FR | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X2S2N2M2-FR
Order ID no. 3014936
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.297,00 €
Item Total
1.297,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2X2S2N2M2-FR
Contact Support