Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDGA70AP5-XQ | TURCK - Your Global Automation Partner
Vision System Area Light
LEDGA70AP5-XQ
Order ID no. 3016152
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
102 mm x 91 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
Green
Protection class
IP68
Special features
Wash down
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
932,00 €
home
Turck-Shop
Products
Others
LEDGA70AP5-XQ
Item Total
932,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support