Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q20NDQ5-16187 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q20NDQ5-16187
Order ID no. 3016187
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
250
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
655
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
111,40 €
home
Turck-Shop
Products
Others
Q20NDQ5-16187
Item Total
111,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support