Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDRA70SSG5-XQ | TURCK - Your Global Automation Partner
Vision System Area Light
LEDRA70SSG5-XQ
Order ID no. 3016207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
102 mm x 91 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Protection class
IP68
Special features
Wash down
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
1.946,00 €
home
Turck-Shop
Products
Others
LEDRA70SSG5-XQ
Item Total
1.946,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support