Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
QS18EP6DVQ5-16722 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS18EP6DVQ5-16722
Order ID no. 3016722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
600
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
630
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18EP6DVQ5-16722
In Stock
Price Group
F3
List Price
160,50 €
Item Total
160,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support