Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50ALS | TURCK - Your Global Automation Partner
Multifunction Display
TL50ALS
Order ID no. 3016982
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
93,4 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)22
Protection class
IP67
Volume (dB)
94 dB
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
117,30 €
Item Total
117,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL50ALS
Contact Support