Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2C-NB-16997 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2C-NB-16997
Order ID no. 3016997
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
-
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
788,00 €
home
Turck-Shop
Products
Others
DX80N2C-NB-16997
Item Total
788,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support