Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SP350GRYPQ | TURCK - Your Global Automation Partner
LED Signal Light
SP350GRYPQ
Order ID no. 3017119
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
210 mm x 80 mm x 105,2 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Function
Spotlight
Protection class
IP65
Key Features
Protection class
IP65
Price Group
F3
List Price
€423.00
home
Turck-Shop
Products
Others
SP350GRYPQ
Item Total
€423.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support