Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BT23P | TURCK - Your Global Automation Partner
Diffuse Mode Bifurcated Glass Fiber 36 long;
BT23P
Order ID no. 3017275
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
914 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
Price Group
F3
List Price
153,60 €
home
Turck-Shop
Products
Others
BT23P
Item Total
153,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support