Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDGR70XD5-PM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDGR70XD5-PM
Order ID no. 3017389
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 38,7 mm
Dimmable
Yes
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
Green
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
730,00 €
Item Total
730,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDGR70XD5-PM
Contact Support