Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SA-M30TE12C | TURCK - Your Global Automation Partner
Accessories Mounting Adapter
SA-M30TE12C
Order ID no. 3017394
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Connector type
1/2″
Design
Cylindrical/Smooth
Dimensions (L x W x H)
46,1 mm x 35,4 mm
Housing material
Plastic
Housing quality
PE
In Stock
Price Group
F3
List Price
28,30 €
home
Turck-Shop
Products
Others
SA-M30TE12C
Item Total
28,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support