Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80DR2M-CH1 | TURCK - Your Global Automation Partner
Radio Transmission System
DX80DR2M-CH1
Order ID no. 3017426
In Stock
home
Home
Loading...
Technical Data
Communication protocol
Modbus RTU, RS485
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Max. range (mm)
3200000
Protection class
IP54
Key Features
Protection class
IP54
Price Group
F3
List Price
1.461,00 €
Item Total
1.461,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80DR2M-CH1
Contact Support