Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N9X2S-P4 | TURCK - Your Global Automation Partner
DX80 Perf 900MHz Node 1W IP67
DX80N9X2S-P4
Order ID no. 3017448
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Design
Rectangular
Protection class
IP67
Price Group
F3
List Price
763,00 €
home
Turck-Shop
Products
Others
DX80N9X2S-P4
Item Total
763,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support