Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80G9M2S-P7 | TURCK - Your Global Automation Partner
DX80 Perf 900 MHz Gateway 1W IP67
DX80G9M2S-P7
Order ID no. 3017455
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Protection class
IP67
Price Group
F3
List Price
763,00 €
home
Turck-Shop
Products
Others
DX80G9M2S-P7
Item Total
763,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support