Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30APPBGRC | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APPBGRC
Order ID no. 3017596
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions (L x W x H)
49,4 mm
Electrical connection
Cable
Function
Pushbutton
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
142,70 €
Item Total
142,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30APPBGRC
Contact Support