Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APFF50GRXD5Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50APFF50GRXD5Q
Order ID no. 3017716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
67,8 mm
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
Green, Red
Max. range (mm)
50
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
343,90 €
home
Turck-Shop
Products
Others
K50APFF50GRXD5Q
Item Total
343,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support