Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Vision System
IVU PLUS SERIES DEMO KIT
Order ID no. 3017733
In Stock
Price Group
A1
List Price
2.767,00 €
Item Total
2.767,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
IVU PLUS SERIES DEMO KIT
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
12
Housing material
Plastic
Housing quality
PBT
Light type
Red
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
Programmable
Key Features
Protection class
IP67
add_shopping_cart
person
Login