Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IF210S | TURCK - Your Global Automation Partner
Glass Fiber
IF210S
Order ID no. 3017874
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
3048 mm
Function
Opposed mode sensor (transmitter/receiverä)
Housing material
Stainless steel
Price Group
F3
List Price
247,60 €
home
Turck-Shop
Products
Others
IF210S
Item Total
247,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support