Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LS2TK30-600Q88-2RE15 | TURCK - Your Global Automation Partner
LS2TK30-600Q88-2RE15 EZS TYPE2 KIT 30mm X 600mm with IM-T-11A module and two 15 foot cables
LS2TK30-600Q88-2RE15
Order ID no. 3017932
In Stock
home
Turck-Shop
Products
Others
LS2TK30-600Q88-2RE15
Price Group
G1
List Price
2.116,00 €
Item Total
2.116,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support