Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30APPBGYCQP | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APPBGYCQP
Order ID no. 3018123
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
49,4 mm
Electrical connection
Cable with connector
Function
Pushbutton
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
normally open NO
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
134,10 €
Item Total
134,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30APPBGYCQP
Contact Support