Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50APFF100GXD W/30' | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APFF100GXD W/30'
Order ID no. 3018269
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Cylinder, threaded
Dimensions (L x W x H)
56,8 mm
Electrical connection
Cable
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Products
Others
K50APFF100GXD W/30'
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
261,30 €
Item Total
261,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support