Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LMBE12RAC | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
LMBE12RAC
Order ID no. 3018351
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Connector type
1/2″
Dimensions (L x W x H)
108,34 mm x 82 mm x 66 mm
Housing material
Plastic
Housing quality
PVC
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
47,00 €
home
Turck-Shop
Products
Others
LMBE12RAC
Item Total
47,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support